The PSK-36E series is a family of encapsulated ac-dc power supplies housed in a compact, board mount package. Outputting 36 W of continuous power, these single output, encapsulated modules feature Class B emissions and a wide operating temperature range from -40 to 80°C. They are ideal for space-constrained, low power ITE, industrial, and consumer electronic applications.
Model Number | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|
PSK-36E-5 | 30 | 5 | 6 | cUL/UL, CE, UKCA |
PSK-36E-12 | 36 | 12 | 3 | cUL/UL, CE, UKCA |
PSK-36E-15 | 36 | 15 | 2.4 | cUL/UL, CE, UKCA |
PSK-36E-24 | 36 | 24 | 1.5 | cUL/UL, CE, UKCA |
PSK-36E-48 | 36 | 48 | 0.75 | cUL/UL, CE, UKCA |