Board Mount Ac-Dc Power Supply
The PSK-3D series is a family of encapsulated ac-dc power supplies housed in a compact, board mount package. Outputting 3 W of continuous power, these single output, encapsulated modules feature a wide 85 ~ 305 Vac input voltage range, and a wide operating temperature range from -40 to 85°C, making them ideal for space-constrained, low power ICT, industrial, and consumer electronic applications.
Model Number | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|
PSK-3D-3 | 3 | 3.3 | 0.9 | CE, UL/cUL |
PSK-3D-5 | 3 | 5 | 0.6 | CE, UL/cUL |
PSK-3D-9 | 3 | 9 | 0.333 | CE, UL/cUL |
PSK-3D-12 | 3 | 12 | 0.25 | CE, UL/cUL |
PSK-3D-15 | 3 | 15 | 0.2 | CE, UL/cUL |
PSK-3D-24 | 3 | 24 | 0.125 | CE, UL/cUL |