The PSK-40E series is a family of encapsulated ac-dc power supplies housed in a compact, board mount package. Outputting 40 W of continuous power, these single output, encapsulated modules feature a wide operating temperature range from -40 to 85°C, making them ideal for space-constrained, low power ICT, industrial, and consumer electronic applications.
Model Number | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|
PSK-40E-5 | 30 | 5 | 6 | cUL/UL, CE, UKCA |
PSK-40E-12 | 40 | 12 | 3.34 | cUL/UL, CE, UKCA |
PSK-40E-15 | 40 | 15 | 2.67 | cUL/UL, CE, UKCA |
PSK-40E-24 | 40 | 24 | 1.67 | cUL/UL, CE, UKCA |
PSK-40E-36 | 40 | 36 | 1.11 | cUL/UL, CE, UKCA |
PSK-40E-48 | 40 | 48 | 0.83 | cUL/UL, CE, UKCA |