Board Mount Ac-Dc Power Supply
The PSK-5W series is a family of encapsulated ac-dc power supplies housed in a compact, board mount package. Outputting 5 W of continuous power, these single output, encapsulated modules feature 4 kVac isolation, a wide 85 ~ 305 Vac input voltage range, and a wide operating temperature range from -40 to 70°C, making them ideal for space-constrained, low power ITE, industrial, and consumer electronic applications.
Model Number | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|
PSK-5W-3 | 4.1 | 3.3 | 1.25 | UL/cUL, CE |
PSK-5W-5 | 5 | 5 | 1 | UL/cUL, CE |
PSK-5W-9 | 5 | 9 | 0.55 | UL/cUL, CE |
PSK-5W-12 | 5 | 12 | 0.42 | UL/cUL, CE |
PSK-5W-15 | 5 | 15 | 0.333 | UL/cUL, CE |
PSK-5W-24 | 5.5 | 24 | 0.23 | UL/cUL, CE |