Discontinued

PSK-5W Series

Board Mount Ac-Dc Power Supply

This product has been discontinued. If you have any questions or concerns, please contact our sales team.

PSK-5W Series
PSK-5W Series Alternate Image

Overview

Specifications

  • Input Voltage (Vac)
     
    85 ~ 305
  • Package Type
     
    Encapsulated
  • Mounting Style
     
    PCB
  • Grade
     
    Commercial
  • Safety Standards
     
    62368
  • Dimensions LxWxH (in)
     
    2 x 1 x 0.6
  • Dimensions LxWxH (mm)
     
    50.8 x 25.4 x 15.36
  • Protections
     
    Over Current, Over Voltage, Short Circuit

ALL MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals Stock Check
PSK-5W-3 4.1 3.3 1.25 UL/cUL, CE Stock Check PSK-5W-3
PSK-5W-5 5 5 1 UL/cUL, CE Stock Check PSK-5W-5
PSK-5W-9 5 9 0.55 UL/cUL, CE Stock Check PSK-5W-9
PSK-5W-12 5 12 0.42 UL/cUL, CE Stock Check PSK-5W-12
PSK-5W-15 5 15 0.333 UL/cUL, CE Stock Check PSK-5W-15
PSK-5W-24 5.5 24 0.23 UL/cUL, CE Stock Check PSK-5W-24