Discontinued

PSK-S10C Series

Board Mount Ac-Dc Power Supply

This product has been discontinued. If you have any questions or concerns, please contact our sales team.

PSK-S10C Series
PSK-S10C Series Alternate View

Overview

Specifications

  • Input Voltage (Vac)
     
    85 ~ 264
  • Package Type
     
    Encapsulated
  • Mounting Style
     
    PCB
  • Grade
     
    Commercial
  • Safety Standards
     
    62368
  • Dimensions LxWxH (in)
     
    2.118 x 1.134 x 0.748
  • Dimensions LxWxH (mm)
     
    53.8 x 28.8 x 19
  • Protections
     
    Over Current, Over Voltage, Short Circuit

ALL MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals Stock Check
PSK-S10C-3 6.6 3.3 2 UL/cUL, CE Stock Check PSK-S10C-3
PSK-S10C-5 10 5 2 UL/cUL, CE Stock Check PSK-S10C-5
PSK-S10C-9 10 9 1.1 UL/cUL, CE Stock Check PSK-S10C-9
PSK-S10C-12 10 12 0.9 UL/cUL, CE Stock Check PSK-S10C-12
PSK-S10C-15 10 15 0.7 UL/cUL, CE Stock Check PSK-S10C-15
PSK-S10C-24 10 24 0.45 UL/cUL, CE Stock Check PSK-S10C-24