Discontinued

PSK-S20C Series

Board Mount Ac-Dc Power Supply

This product has been discontinued. If you have any questions or concerns, please contact our sales team.

PSK-S20C Series
PSK-S20C Series Bottom View

Overview

Specifications

  • Input Voltage (Vac)
     
    85 ~ 264
  • Package Type
     
    Encapsulated
  • Mounting Style
     
    PCB
  • Grade
     
    Commercial
  • Safety Standards
     
    62368
  • Dimensions LxWxH (in)
     
    2.118 x 1.134 x 0.925
  • Dimensions LxWxH (mm)
     
    53.8 x 28.8 x 23.5
  • Protections
     
    Over Current, Over Voltage, Short Circuit

ALL MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals Stock Check
PSK-S20C-3 11.8 3.3 3.6 UL/cUL, CE Stock Check PSK-S20C-3
PSK-S20C-5 18 5 3.6 UL/cUL, CE Stock Check PSK-S20C-5
PSK-S20C-9 19.8 9 2.2 UL/cUL, CE Stock Check PSK-S20C-9
PSK-S20C-12 20 12 1.66 UL/cUL, CE Stock Check PSK-S20C-12
PSK-S20C-15 20 15 1.33 UL/cUL, CE Stock Check PSK-S20C-15
PSK-S20C-24 20 24 0.833 UL/cUL, CE Stock Check PSK-S20C-24