PSK-S20C Series

20 W, 85 ~ 264 Vac Input, Single Output, Encapsulated, Board Mount, Ac-Dc Power Supply

PSK-S20C Series
PSK-S20C Series Bottom View

The PSK-S20C series is a family of encapsulated ac-dc power supplies housed in a compact, board mount package. Outputting 20 W of continuous power, these single output, encapsulated modules feature 4 kVac isolation and a wide operating temperature range from -40 to 70°C, making them ideal for space-constrained, low power ITE, industrial, and consumer electronic applications.

Features


  • Universal input (85~264 Vac)
  • 4,000 Vac isolation
  • -40 to +70°C temperature range
  • Over voltage, over current, and short circuit protections
  • Meets 62368-1 safety certification
  • Meets EN 55032/CISPR32 Class B conducted/radiated emissions

Specifications


  • Input Voltage (Vac)
     
    85 ~ 264
  • Package Type
     
    Encapsulated
  • Mounting Style
     
    PCB
  • Grade
     
    Commercial
  • Dimensions LxWxH (mm)
     
    53.8 x 28.8 x 23.5
  • Dimensions LxWxH (in)
     
    2.118 x 1.134 x 0.925
  • Safety Standards
     
    62368

AVAILABLE MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model PCB Footprint Stock Check Sample Request RFQ
PSK-S20C-3 11.8 3.3 3.6 UL/cUL, CE 3D Model PCB Footprint Stock Check PSK-S20C-3 Sample Request Request a Quote
PSK-S20C-5 18 5 3.6 UL/cUL, CE 3D Model PCB Footprint Stock Check PSK-S20C-5 Sample Request Request a Quote
PSK-S20C-9 19.8 9 2.2 UL/cUL, CE 3D Model PCB Footprint Stock Check PSK-S20C-9 Sample Request Request a Quote
PSK-S20C-12 20 12 1.66 UL/cUL, CE 3D Model PCB Footprint Stock Check PSK-S20C-12 Sample Request Request a Quote
PSK-S20C-15 20 15 1.33 UL/cUL, CE 3D Model PCB Footprint Stock Check PSK-S20C-15 Sample Request Request a Quote
PSK-S20C-24 20 24 0.833 UL/cUL, CE 3D Model PCB Footprint Stock Check PSK-S20C-24 Sample Request Request a Quote