The PSK-S25B series is a family of encapsulated ac-dc power supplies housed in a compact, board mount package. Outputting 25 W of continuous power, these single output, encapsulated modules feature 3 kVac isolation and a wide operating temperature range from -30 to 70°C, making them ideal for space-constrained, low power ITE, industrial, and consumer electronic applications. The PSK-S25B series offers an optional Power Boost feature, which can double the rated current in order to support large transient loads, allowing you to design for nominal rather than peak power.
Model Number | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals | |||||
---|---|---|---|---|---|---|---|---|---|
PSK-S25B-5 | 20 | 5 | 4 | UL/cUL, Nemko | |||||
PSK-S25B-12 | 25 | 12 | 2.1 | UL/cUL, Nemko | |||||
PSK-S25B-15 | 25 | 15 | 1.67 | UL/cUL, Nemko | |||||
PSK-S25B-24 | 25 | 24 | 1.05 | UL/cUL, Nemko | |||||
PSK-S25B-36 | 25 | 36 | 0.7 | UL/cUL, Nemko | |||||
* Discontinued Model | Recommended Replacement | ||||||||
PSK-S25B-5 | PSK-30D-5 |