Active

PSK-S2C Series

Board Mount Ac-Dc Power Supply

PSK-S2C Series
PSK-S2C Series Alternate View

Overview

  • 2 W
  • 85 ~ 305 Vac input (wide)
  • 3 ~ 24 Vdc output options
  • -40 to +70°C temperature range
  • 4,000 Vac isolation
  • CISPR32 EN 55032 Class B compliant

Safety & Compliance

  • Safety Standards - 62368
  • Safety Approvals - CE, UL/cUL

Documents

Description

The PSK-S2C series is a family of encapsulated ac-dc power supplies housed in a compact, board mount package. Outputting 2 W of continuous power, these single output, encapsulated modules feature 4 kVac isolation and a wide operating temperature range from -40 to 70°C, making them ideal for space-constrained, low power ITE, industrial, and consumer electronic applications.

Specifications

  • Input Voltage (Vac)
     
    85 ~ 305
  • Package Type
     
    Encapsulated
  • Mounting Style
     
    PCB
  • Grade
     
    Commercial
  • Safety Standards
     
    62368
  • Dimensions LxWxH (in)
     
    1.33 x 0.87 x 0.71
  • Dimensions LxWxH (mm)
     
    33.7 x 22.2 x 18
  • Protections
     
    Over Current, Short Circuit

ALL MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model PCB Footprint Stock Check Sample Request RFQ
PSK-S2C-5 2 5 0.4 UL/cUL, CE 3D Model PCB Footprint Stock Check PSK-S2C-5 Sample Request Request a Quote
PSK-S2C-12 2 12 0.167 UL/cUL, CE -- -- Stock Check PSK-S2C-12 -- --
* Discontinued Model Recommended Replacement
PSK-S2C-12 PSK-3D-12