The TJ-100 series is a family of encapsulated ac-dc power supplies housed in a compact, low profile board mount package. Outputting 100 W of continuous power, these single output, encapsulated modules feature a universal 90 ~ 264 Vac input voltage range, an extended peak power rating, and a wide operating temperature range from -40 to 85°C, which makes them ideal for instrumentation, telecom, and industrial control applications.
Model Number | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|
TJ-100-12 | 100 | 12 | 8.4 | CE, UKCA, UL/cUL |
TJ-100-24 | 100 | 24 | 4.2 | CE, UKCA, UL/cUL |
TJ-100-28 | 100 | 28 | 3.6 | CE, UKCA, UL/cUL |
TJ-100-36 | 100 | 36 | 2.8 | CE, UKCA, UL/cUL |
TJ-100-48 | 100 | 48 | 2.1 | CE, UKCA, UL/cUL |