The TJ-150 series is a family of encapsulated ac-dc power supplies housed in a compact, low profile board mount package. Outputting 150 W of continuous power, these single output, encapsulated modules feature a universal 90 ~ 264 Vac input voltage range, an extended peak power rating, and a wide operating temperature range from -40 to 90°C, which makes them ideal for instrumentation, telecom, and industrial control applications.
Model Number | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|
TJ-150-12 | 150 | 12 | 12.5 | CE, UKCA, UL/cUL |
TJ-150-24 | 150 | 24 | 6.25 | CE, UKCA, UL/cUL |
TJ-150-28 | 150 | 28 | 5.35 | CE, UKCA, UL/cUL |
TJ-150-36 | 150 | 36 | 4.16 | CE, UKCA, UL/cUL |
TJ-150-48 | 150 | 48 | 3.125 | CE, UKCA, UL/cUL |
TJ-150-54 | 150 | 54 | 2.77 | CE, UKCA, UL/cUL |