Board Mount Ac-Dc Power Supply
The VBM-70 series is a family of compact, encapsulated ac-dc power supplies in a board mount package. These models feature a universal 90 ~ 264 Vac input voltage range, a wide operating temperature range from -40 to 85°C, and baseplate cooling. This series is ideal for space-constrained, low-power ITE, and industrial applications.
Model Number | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|
VBM-70-12 | 70 | 12 | 5.83 | CE, UL/cUL, UKCA |
VBM-70-24 | 70 | 24 | 2.92 | CE, UL/cUL, UKCA |
VBM-70-36 | 69.8 | 36 | 1.94 | CE, UL/cUL, UKCA |
VBM-70-48 | 70 | 48 | 1.46 | CE, UL/cUL, UKCA |
VBM-70-12-H | 70 | 12 | 5.83 | CE, UKCA, UL/cUL |
VBM-70-24-H | 70 | 24 | 2.92 | CE, UKCA, UL/cUL |
VBM-70-36-H | 69.8 | 36 | 1.94 | CE, UKCA, UL/cUL |
VBM-70-48-H | 70 | 48 | 1.46 | CE, UKCA, UL/cUL |