Discontinued

VOF-10 Series

Board Mount Ac-Dc Power Supply

This product has been discontinued. If you have any questions or concerns, please contact our sales team.

Overview

Specifications

  • Input Voltage (Vac)
     
    85 ~ 264
  • Package Type
     
    Open Frame
  • Mounting Style
     
    PCB
  • Grade
     
    Commercial
  • Dimensions LxWxH (in)
     
    2.56 x 1.77 x 0.91
  • Dimensions LxWxH (mm)
     
    65.02 x 44.96 x 23.11

ALL MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals Stock Check
VOF-10-3.3 8 3.3 2.4 TUV, UL/cUL, CE Stock Check VOF-10-3.3
VOF-10-5 10 5 2 TUV, UL/cUL, CE Stock Check VOF-10-5
VOF-10-9 10 9 1.11 TUV, UL/cUL --
VOF-10-12 10 12 0.83 TUV, UL/cUL, CE Stock Check VOF-10-12
VOF-10-15 10 15 0.67 TUV, UL/cUL, CE Stock Check VOF-10-15
VOF-10-24 10 24 0.42 TUV, UL/cUL, CE Stock Check VOF-10-24
VOF-10-48 10 48 0.21 TUV, UL/cUL --

NEWS AND RESOURCES