VOF-10 Series

10 W, Single Output, Open Frame, PCB Mount, Ac-Dc Power Supply

VOF-10 Series

The VOF-10 family of economical open frame ac-dc power supplies is available in seven different voltage configurations ranging from 3.3~48 volts dc. Offering low no-load power consumption, the VOF's efficient performance, compact size and competitive pricing make these open frame power supplies ideally suited for a range of consumer, industrial, and ITE applications.

Features


  • Up to 10 W continuous power
  • Universal input voltage range
  • Compact footprint
  • Low no-load power consumption
  • Over voltage and over current protections
  • UL/cUL and TUV safety approvals

Specifications


  • Input Voltage (Vac)
     
    85 ~ 264
  • Package Type
     
    Open Frame
  • Dimensions LxWxH (in)
     
    2.56 x 1.77 x 0.91
  • Dimensions LxWxH (mm)
     
    65.02 x 44.96 x 23.11
  • Mounting Style
     
    PCB
  • Grade
     
    Commercial

AVAILABLE MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model Stock Check Sample Request RFQ
VOF-10-3.3 8 3.3 2.4 TUV, UL/cUL, CE 3D Model Stock Check VOF-10-3.3 Sample Request Request a Quote
VOF-10-5 10 5 2 TUV, UL/cUL, CE 3D Model Stock Check VOF-10-5 Sample Request Request a Quote
VOF-10-9 10 9 1.11 TUV, UL/cUL -- -- -- --
VOF-10-12 10 12 0.83 TUV, UL/cUL, CE 3D Model Stock Check VOF-10-12 Sample Request Request a Quote
VOF-10-15 10 15 0.67 TUV, UL/cUL, CE 3D Model Stock Check VOF-10-15 Sample Request Request a Quote
VOF-10-24 10 24 0.42 TUV, UL/cUL, CE 3D Model Stock Check VOF-10-24 Sample Request Request a Quote
* Discontinued Model Recommended Replacement
VOF-10-9 No direct replacement