15 W, Single Output, Open Frame, Board Mount, Ac-Dc Power Supply
The VOF-15B series is a family of open frame ac-dc power supplies housed in a compact board mount package. Featuring 4 kVac isolation and no-load power consumption less than 100 mW, these 15 W open frame modules are ideal for space-constrained, low power ITE, industrial, and consumer electronic applications.
Model Number | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|
VOF-15B-S5 | 14 | 5 | 2.8 | UL/cUL, CE |
VOF-15B-S9 | 14.4 | 9 | 1.6 | UL/cUL, CE |
VOF-15B-S12 | 15 | 12 | 1.25 | UL/cUL, CE |
VOF-15B-S15 | 15 | 15 | 1 | UL/cUL, CE |
VOF-15B-S24 | 15 | 24 | 0.625 | UL/cUL, CE |
VOF-15B-S48 | 15.4 | 48 | 0.32 | UL/cUL, CE |