Board Mount Ac-Dc Power Supply
The VOF-20B series is a family of open frame ac-dc power supplies housed in a compact board mount package. Featuring 4 kVac isolation and no-load power consumption less than 100 mW, these 20 W open frame modules are ideal for space-constrained, low power ITE, industrial, and consumer electronic applications.
Model Number | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|
VOF-20B-S5 | 17.5 | 5 | 3.5 | UL/cUL, CE |
VOF-20B-S9 | 18.9 | 9 | 2.1 | UL/cUL, CE |
VOF-20B-S12 | 19.2 | 12 | 1.6 | CE, UL/cUL |
VOF-20B-S15 | 19.5 | 15 | 1.3 | UL/cUL, CE |
VOF-20B-S24 | 20.4 | 24 | 0.85 | UL/cUL, CE |
VOF-20B-S48 | 20 | 48 | 0.42 | UL/cUL, CE |