The VOF-36E-P series is a family of open frame ac-dc power supplies housed in a compact 2” x 3” package. Certified to meet 62368-1 safety standards, these 36 W open frame modules feature a -40 to +80°C temperature range, an operating altitude of 5,000 meters, and Class B emissions.
Model Number | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|
VOF-36E-5-P | 30 | 5 | 6 | cUL/UL, CE, UKCA |
VOF-36E-12-P | 36 | 12 | 3 | cUL/UL, CE, UKCA |
VOF-36E-15-P | 36 | 15 | 2.4 | cUL/UL, CE, UKCA |
VOF-36E-24-P | 36 | 24 | 1.5 | cUL/UL, CE, UKCA |
VOF-36E-48-P | 36 | 48 | 0.75 | cUL/UL, CE, UKCA |