The VOF-40E-P series is a family of open-frame ac-dc power supplies housed in a compact 2” x 3” board-mount package. These models feature a universal input voltage range, up to 48 Vdc rated output voltage, and 2x peak load capability. The VOF's efficient design, compact size and rock-solid reliability make these power supplies the ideal solution for a range of industrial and ITE applications.
Model Number | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|
VOF-40E-5-P | 30 | 5 | 6 | cUL/UL, CE, UKCA |
VOF-40E-12-P | 40 | 12 | 3.34 | cUL/UL, CE, UKCA |
VOF-40E-15-P | 40 | 15 | 2.67 | cUL/UL, CE, UKCA |
VOF-40E-24-P | 40 | 24 | 1.67 | cUL/UL, CE, UKCA |
VOF-40E-36-P | 40 | 36 | 1.11 | cUL/UL, CE, UKCA |
VOF-40E-48-P | 40 | 48 | 0.83 | cUL/UL, CE, UKCA |