Discontinued

VOF-6 Series

Board Mount Ac-Dc Power Supply

This product has been discontinued. If you have any questions or concerns, please contact our sales team.

Overview

Specifications

  • Input Voltage (Vac)
     
    85 ~ 264
  • Package Type
     
    Open Frame
  • Mounting Style
     
    PCB
  • Grade
     
    Commercial
  • Dimensions LxWxH (in)
     
    2.17 x 1.38 x 0.65
  • Dimensions LxWxH (mm)
     
    55.12 x 35.05 x 16.51

ALL MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals Stock Check
VOF-6-3.3 4 3.3 1.2 UL/cUL Stock Check VOF-6-3.3
VOF-6-5 6 5 1.2 UL/cUL Stock Check VOF-6-5
VOF-6-12 6 12 0.5 UL/cUL Stock Check VOF-6-12
VOF-6-15 6 15 0.4 UL/cUL Stock Check VOF-6-15
VOF-6-24 6 24 0.25 UL/cUL Stock Check VOF-6-24

NEWS AND RESOURCES