Board Mount Ac-Dc Power Supply
The VOF-6B series is a family of open frame ac-dc power supplies housed in a compact board mount package. Featuring 4 kVac isolation and no-load power consumption less than 100 mW, these 6 W open frame modules are ideal for space-constrained, low power ITE, industrial, and consumer electronic applications.
Model Number | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|
VOF-6B-S5 | 6 | 5 | 1.2 | UL/cUL, CE |
VOF-6B-S9 | 6 | 9 | 0.67 | CE, UL/cUL |
VOF-6B-S12 | 6 | 12 | 0.5 | UL/cUL, CE |
VOF-6B-S15 | 6 | 15 | 0.4 | UL/cUL, CE |
VOF-6B-S24 | 6 | 24 | 0.25 | UL/cUL, CE |