Active

VOF-S12B Series

Board Mount Ac-Dc Power Supply

VOF-S12B Series
VOF-S12B Series Alternate Image

Overview

  • 10 ~ 12 W
  • 90 ~ 264 Vac input (universal)
  • 5 ~ 24 Vdc output options
  • CISPR32 EN 55032 Class B compliant
  • No-load power consumption < 0.075 W

Safety & Compliance

  • Safety Standards - 60335, 62368
  • Safety Approvals - Nemko, UL/cUL

Documents

Description

The VOF-S12B series is a family of open frame ac-dc power supplies housed in a compact board mount package. Featuring 3 kVac isolation and no-load power consumption less than 75 mW, these 12 W open frame modules are ideal for space-constrained, low power ITE, industrial, and consumer electronic applications.

Specifications

  • Input Voltage (Vac)
     
    90 ~ 264
  • Package Type
     
    Open Frame
  • Mounting Style
     
    PCB
  • Grade
     
    Commercial
  • Safety Standards
     
    60335, 62368
  • Dimensions LxWxH (in)
     
    1.5 x 1 x 0.76
  • Dimensions LxWxH (mm)
     
    38.1 x 25.4 x 19.4
  • Protections
     
    Over Voltage, Short Circuit

ALL MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model PCB Footprint Stock Check Sample Request RFQ
VOF-S12B-5 10 5 2 UL/cUL, Nemko 3D Model PCB Footprint Stock Check VOF-S12B-5 Sample Request Request a Quote
VOF-S12B-9 12 9 1.34 UL/cUL, Nemko 3D Model PCB Footprint -- Sample Request Request a Quote
VOF-S12B-12 12 12 1 UL/cUL, Nemko 3D Model PCB Footprint Stock Check VOF-S12B-12 Sample Request Request a Quote
VOF-S12B-15 12 15 0.8 UL/cUL, Nemko 3D Model PCB Footprint -- Sample Request Request a Quote
VOF-S12B-24 12 24 0.5 UL/cUL, Nemko 3D Model PCB Footprint Stock Check VOF-S12B-24 Sample Request Request a Quote