The VOF-S25B series is a family of open frame ac-dc power supplies housed in a compact board mount package. Featuring 3 kVac isolation and no-load power consumption less than 100 mW, these 25 W open frame modules are ideal for space-constrained, low power ITE, industrial, and consumer electronic applications. The VOF-S25B series offers an optional Power Boost feature, which can double the rated current in order to support large transient loads, allowing you to design for nominal rather than peak power.
Model Number | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|
VOF-S25B-5 | 20 | 5 | 4 | UL/cUL, Nemko |
VOF-S25B-12 | 25 | 12 | 2.1 | UL/cUL, Nemko |
VOF-S25B-15 | 25 | 15 | 1.67 | UL/cUL, Nemko |
VOF-S25B-24 | 25 | 24 | 1.05 | UL/cUL, Nemko |
VOF-S25B-36 | 25 | 36 | 0.7 | UL/cUL, Nemko |
VOF-S25B-48 | 25 | 48 | 0.52 | UL/cUL, Nemko |