Discontinued

VPU-S200 Series

200 W, Single Output, PFC, U-Frame, Chassis Mount, Ac-Dc Power Supply

This product has been discontinued. If you have any questions or concerns, please contact our sales team.

Overview

ALL MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals Stock Check
VPU-S200-3.3 100 3.3 30 TUV, UL/cUL --
VPU-S200-5 150 5 30 TUV, UL/cUL --
VPU-S200-12 200 12 16.7 TUV, UL/cUL Stock Check VPU-S200-12
VPU-S200-15 200 15 13.3 TUV, UL/cUL Stock Check VPU-S200-15
VPU-S200-24 200 24 8.3 TUV, UL/cUL Stock Check VPU-S200-24
VPU-S200-36 200 36 5.5 TUV, UL/cUL Stock Check VPU-S200-36
VPU-S200-48 200 48 4.2 TUV, UL/cUL Stock Check VPU-S200-48