Discontinued

VSCP-1K2 Series

1200 W, Single Output, PFC, Load Share, Metal Case w/Fan, Chassis Mount, Ac-Dc Power Supply

This product has been discontinued. If you have any questions or concerns, please contact our sales team.

Overview

ALL MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals
VSCP-1K2-05 1000 5 200 TUV, UL/cUL
VSCP-1K2-09 1197 9 133 TUV, UL/cUL
VSCP-1K2-12 1200 12 100 TUV, UL/cUL
VSCP-1K2-15 1200 15 80 TUV, UL/cUL
VSCP-1K2-18 1200 18 66.6 TUV, UL/cUL
VSCP-1K2-24 1200 24 50 TUV, UL/cUL
VSCP-1K2-36 1200 36 33.3 TUV, UL/cUL
VSCP-1K2-48 1152 48 24 TUV, UL/cUL
VSCP-1K2-60 1200 60 20 TUV, UL/cUL