Discontinued

VSK-S2 Series

Board Mount Ac-Dc Power Supply

This product has been discontinued. If you have any questions or concerns, please contact our sales team.

Overview

Specifications

  • Input Voltage (Vac)
     
    85 ~ 305
  • Package Type
     
    Encapsulated
  • Mounting Style
     
    PCB
  • Grade
     
    Commercial
  • Dimensions LxWxH (in)
     
    1.33 x 0.87 x 0.71
  • Dimensions LxWxH (mm)
     
    33.7 x 22.2 x 18

ALL MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals Stock Check
VSK-S2-3R3U 2 3.3 0.6 UL/cUL, CE Stock Check VSK-S2-3R3U
VSK-S2-5U 2 5 0.4 UL/cUL, CE Stock Check VSK-S2-5U
VSK-S2-9U 2 9 0.22 UL/cUL, CE Stock Check VSK-S2-9U
VSK-S2-12U 2 12 0.167 UL/cUL, CE Stock Check VSK-S2-12U
VSK-S2-15U 2 15 0.133 UL/cUL, CE Stock Check VSK-S2-15U
VSK-S2-24U 2 24 0.083 UL/cUL, CE Stock Check VSK-S2-24U