VSK-S2 Series

Board Mount Ac-Dc Power Supply

Overview

  • 2 W
  • 85 ~ 305 Vac input (wide)
  • 3 ~ 24 Vdc output options
  • Compact board mount design
  • Low no-load power consumption

Safety & Compliance

  • Safety Approvals - CE, UL/cUL

Documents

Description

The VSK-S2 series is an ac-dc power supply module housed in a compact board mount package. Featuring high efficiency, 3K Vac isolation, and an operating temperature range of -25 to 70 °C, these encapsulated power supplies are ideally suited for use in low power ITE, industrial, and consumer electronic applications where board space is limited.

Specifications

  • Input Voltage (Vac)
     
    85 ~ 305
  • Package Type
     
    Encapsulated
  • Mounting Style
     
    PCB
  • Grade
     
    Commercial
  • Dimensions LxWxH (in)
     
    1.33 x 0.87 x 0.71
  • Dimensions LxWxH (mm)
     
    33.7 x 22.2 x 18

ALL MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model PCB Footprint Stock Check Sample Request RFQ
VSK-S2-5U 2 5 0.4 UL/cUL, CE 3D Model PCB Footprint Stock Check VSK-S2-5U Sample Request Request a Quote
VSK-S2-9U 2 9 0.22 UL/cUL, CE -- -- Stock Check VSK-S2-9U -- --
VSK-S2-12U 2 12 0.167 UL/cUL, CE 3D Model PCB Footprint Stock Check VSK-S2-12U Sample Request Request a Quote
VSK-S2-24U 2 24 0.083 UL/cUL, CE 3D Model PCB Footprint Stock Check VSK-S2-24U Sample Request Request a Quote
* Discontinued Model Recommended Replacement
VSK-S2-9U PSK-3D-9