Discontinued

VSK-S5 Series

Board Mount Ac-Dc Power Supply

This product has been discontinued. If you have any questions or concerns, please contact our sales team.

Overview

Specifications

  • Input Voltage (Vac)
     
    85 ~ 264
  • Package Type
     
    Encapsulated
  • Mounting Style
     
    PCB
  • Grade
     
    Commercial
  • Dimensions LxWxH (in)
     
    2 x 1 x 0.6
  • Dimensions LxWxH (mm)
     
    50.8 x 25.4 x 15.6

ALL MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals Stock Check
VSK-S5-3R3UA 4.12 3.3 1.25 UL/cUL, CE Stock Check VSK-S5-3R3UA
VSK-S5-5UA 5 5 1 UL/cUL, CE Stock Check VSK-S5-5UA
VSK-S5-9UA 5 9 0.55 UL/cUL, CE Stock Check VSK-S5-9UA
VSK-S5-12UA 5 12 0.42 UL/cUL, CE Stock Check VSK-S5-12UA
VSK-S5-15UA 5 15 0.33 UL/cUL, CE Stock Check VSK-S5-15UA
VSK-S5-24UA 5.5 24 0.23 UL/cUL, CE Stock Check VSK-S5-24UA