Active

PCM-400-CFS Series

Chassis Mount Ac-Dc Power Supply

PCM-400-CFS Series
PCM-400-CFS Back View

Overview

  • 320 ~ 400 W
  • 90 ~ 264 Vac input (universal)
  • 5 ~ 54 Vdc output options
  • 700 W peak power within a 500 µS duty cycle
  • Compact metal case w/fan
  • Power factor correction (PFC)
  • Remote on/off control
  • Output trim
  • Power good signal
  • Fan fail alarm

Safety & Compliance

  • Safety Standards - 62368
  • Safety Approvals - CE, TUV, UL/cUL

Documents

Description

The PCM-400-CFS series is a 400 W ac-dc power supply designed in a compact metal case with a built-in fan. Featuring a wide range of available voltages, multiple protections, and peak power capability up to 700 W for 0.5 seconds, this series is ideally suited for the most demanding communications and industrial applications.

Specifications

  • Input Voltage (Vac)
     
    90 ~ 264
  • Package Type
     
    Metal Case
  • Mounting Style
     
    Chassis
  • Grade
     
    Commercial
  • Safety Standards
     
    62368
  • Dimensions LxWxH (in)
     
    7 x 4 x 1.6
  • Dimensions LxWxH (mm)
     
    177.8 x 101.6 x 40.64
  • Protections
     
    Over Current, Over Temperature, Over Voltage, Short Circuit

Options

  • Molex, terminal block connectors
  • Non-standard voltages

ALL MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model Stock Check Sample Request RFQ
PCM-400-12-CFS 400 12 33.33 CE, UL/cUL, TUV 3D Model -- Sample Request Request a Quote
PCM-400-15-CFS 400 15 26.67 CE, UL/cUL, TUV 3D Model -- Sample Request Request a Quote
PCM-400-18-CFS 400 18 22.22 CE, UL/cUL, TUV 3D Model -- Sample Request Request a Quote
PCM-400-24-CFS 400 24 16.67 CE, UL/cUL, TUV 3D Model Stock Check PCM-400-24-CFS Sample Request Request a Quote
PCM-400-28-CFS 400 28 14.29 CE, UL/cUL, TUV 3D Model -- Sample Request Request a Quote
PCM-400-36-CFS 400 36 11.11 CE, UL/cUL, TUV 3D Model -- Sample Request Request a Quote
PCM-400-48-CFS 400 48 8.33 CE, UL/cUL, TUV 3D Model -- Sample Request Request a Quote
PCM-400-54-CFS 400 54 7.41 CE, UL/cUL, TUV 3D Model -- Sample Request Request a Quote
PCM-400-D1224-CFS 400 12/ 24 20.83/ 10.42 CE, UL/cUL, TUV 3D Model -- Sample Request Request a Quote

NEWS AND RESOURCES