PCM-400-CNF Series

400 W, Single/Dual Output, PFC, Metal Case, Chassis Mount, Ac-Dc Power Supply

PCM-400-CNF Series
PCM-400-CNF Series Alternate View

The PCM-400-CNF series is a 400 W ac-dc power supply designed in a compact 1U metal case. Featuring a wide range of available voltages, multiple protections, and peak power capability up to 700 W for 0.5 seconds, this series is ideally suited for the most demanding communications and industrial applications.

Features


  • Up to 400 W continuous power
  • 700 W peak power within a 500 µS duty cycle
  • Compact 1U metal case
  • Power factor correction (PFC)
  • Remote on/off control
  • Output trim
  • Power good signal
  • Fan fail alarm
  • Over current, over temperature, over voltage, and short circuit protections
  • UL/cUL and TUV safety approvals

Options


  • Molex, terminal block connectors
  • Non-standard voltages

Specifications


  • Input Voltage (Vac)
     
    90 ~ 264
  • Package Type
     
    Metal Case
  • Mounting Style
     
    Chassis
  • Grade
     
    Commercial
  • Special Features
     
    Remote On/Off Control
  • Dimensions LxWxH (in)
     
    6 x 4 x 1.5
  • Dimensions LxWxH (mm)
     
    152.4 x 101.6 x 39.9
  • Safety Standards
     
    62368-1

AVAILABLE MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model Sample Request RFQ
PCM-400-12-CNF 400 12 33.33 CE, UL/cUL, TUV 3D Model Sample Request Request a Quote
PCM-400-15-CNF 400 15 26.67 CE, UL/cUL, TUV 3D Model Sample Request Request a Quote
PCM-400-18-CNF 400 18 22.22 CE, UL/cUL, TUV 3D Model Sample Request Request a Quote
PCM-400-24-CNF 400 24 16.67 CE, UL/cUL, TUV 3D Model Sample Request Request a Quote
PCM-400-28-CNF 400 28 14.29 CE, UL/cUL, TUV 3D Model Sample Request Request a Quote
PCM-400-36-CNF 400 36 11.11 CE, UL/cUL, TUV 3D Model Sample Request Request a Quote
PCM-400-48-CNF 400 48 8.33 CE, UL/cUL, TUV 3D Model Sample Request Request a Quote
PCM-400-54-CNF 400 54 7.41 CE, UL/cUL, TUV 3D Model Sample Request Request a Quote
PCM-400-D0512-CNF 320 5/ 12 30/ 20.83 CE, UL/cUL, TUV 3D Model Sample Request Request a Quote
PCM-400-D0524-CNF 320 5/ 24 30/ 10.42 CE, UL/cUL, TUV 3D Model Sample Request Request a Quote
PCM-400-D0548-CNF 320 5/ 48 30/ 5.21 CE, UL/cUL, TUV 3D Model Sample Request Request a Quote
PCM-400-D1224-CNF 400 12/ 24 20.83/ 10.42 CE, UL/cUL, TUV 3D Model Sample Request Request a Quote