PCM-400-U Series

400 W, 90 ~ 264 Vac Input, PFC, Single/Dual Output, U-Frame, Chassis Mount, Ac-Dc Power Supply

PCM-400-U Series
PCM-400-U Series Alternate View

The PCM-400 series is a 400 W ac-dc power supply designed in a compact 1U u-frame package. Featuring a wide range of available voltages, multiple protections, and peak power capability up to 700 W for 0.5 seconds, this series is ideally suited for the most demanding communications and industrial applications.

Features


  • Up to 400 W continuous power
  • 700 W peak power within a 500 µS duty cycle
  • Compact 1U u-frame package
  • Power factor correction (PFC)
  • Remote on/off control
  • Output trim
  • Power good signal
  • Fan fail alarm
  • Over current, over temperature, over voltage, and short circuit protections
  • UL/cUL and TUV safety approvals

Options


  • Molex, terminal block connectors
  • Non-standard voltages

Specifications


  • Input Voltage (Vac)
     
    90 ~ 264
  • Package Type
     
    U-Frame
  • Mounting Style
     
    Chassis
  • Grade
     
    Commercial
  • Dimensions LxWxH (in)
     
    6 x 4 x 1.5
  • Dimensions LxWxH (mm)
     
    152.4 x 101.6 x 38.1
  • Safety Standards
     
    62368-1

AVAILABLE MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model Stock Check Sample Request RFQ
PCM-400-12-U 400 12 33.33 CE, UL/cUL, TUV 3D Model Stock Check PCM-400-12-U Sample Request Request a Quote
PCM-400-15-U 400 15 26.67 CE, UL/cUL, TUV 3D Model -- Sample Request Request a Quote
PCM-400-18-U 400 18 22.22 CE, UL/cUL, TUV 3D Model -- Sample Request Request a Quote
PCM-400-24-U 400 24 16.67 CE, UL/cUL, TUV 3D Model Stock Check PCM-400-24-U Sample Request Request a Quote
PCM-400-28-U 400 28 14.29 CE, UL/cUL, TUV 3D Model -- Sample Request Request a Quote
PCM-400-36-U 400 36 11.11 TUV, CE, UL/cUL 3D Model -- Sample Request Request a Quote
PCM-400-48-U 400 48 8.33 CE, UL/cUL, TUV 3D Model Stock Check PCM-400-48-U Sample Request Request a Quote
PCM-400-54-U 400 54 7.41 CE, UL/cUL, TUV 3D Model -- Sample Request Request a Quote
PCM-400-D0512-U 320 5/ 12 30/ 20.83 CE, UL/cUL, TUV 3D Model -- Sample Request Request a Quote
PCM-400-D0524-U 320 5/ 24 30/ 10.42 CE, UL/cUL, TUV 3D Model -- Sample Request Request a Quote
PCM-400-D0548-U 320 5/ 48 30/ 5.21 CE, UL/cUL, TUV 3D Model -- Sample Request Request a Quote
PCM-400-D1224-U 400 12/ 24 20.83/ 10.42 CE, UL/cUL, TUV 3D Model Stock Check PCM-400-D1224-U Sample Request Request a Quote