The PSK-15D- T series is a family of encapsulated ac-dc power supplies housed in a compact chassis mount package designed for easy installation. Outputting 15 W of continuous power, these single output, encapsulated modules feature a wide 85 ~ 305 Vac input voltage range, and a wide operating temperature range from -40 to 85°C, making them ideal for industrial control and automation applications where the convenience of chassis mounting is required.
Model Number | Power (W) | Output Voltage (Vdc) | Output Current (A) | ||||
---|---|---|---|---|---|---|---|
PSK-15D-3-T | 13.2 | 3.3 | 4 | ||||
PSK-15D-5-T | 15 | 5 | 3 | ||||
PSK-15D-9-T | 15 | 9 | 1.67 | ||||
PSK-15D-12-T | 15 | 12 | 1.25 | ||||
PSK-15D-15-T | 15 | 15 | 1 | ||||
PSK-15D-24-T | 15 | 24 | 0.625 | ||||
* Discontinued Model | Recommended Replacement | ||||||
PSK-15D-9-T | No direct replacement |