Chassis Mount Ac-Dc Power Supply
The PSK-45-T series is a family of encapsulated ac-dc power supplies housed in a compact, chassis mount package designed for easy installation. Outputting 45 W of continuous power, these single output, encapsulated modules feature 4 kVac isolation, a universal 85 ~ 264 Vac input voltage range, and a wide operating temperature range from -40 to 70°C, making them ideal for industrial control and automation applications where the convenience of chassis mounting is required.
Model Number | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|
PSK-45-5-T | 40 | 5 | 8 | UL/cUL, CE |
PSK-45-12-T | 45.6 | 12 | 3.8 | UL/cUL, CE |
PSK-45-15-T | 45 | 15 | 3 | UL/cUL, CE |
PSK-45-24-T | 45.6 | 24 | 1.9 | UL/cUL, CE |
PSK-45-48-T | 45 | 48 | 0.94 | UL/cUL, CE |