Active

PSK-45-T Series

Chassis Mount Ac-Dc Power Supply

PSK-45-T Series
PSK-45-T Series Alternate Image

Overview

  • 40 ~ 45 W
  • 85 ~ 264 Vac input (universal)
  • 5 ~ 48 Vdc output options
  • 4,000 Vac isolation
  • Meets EN 55032/CISPR32 Class B conducted/radiated emissions

Safety & Compliance

  • Safety Standards - 62368
  • Safety Approvals - CE, UL/cUL

Documents

Description

The PSK-45-T series is a family of encapsulated ac-dc power supplies housed in a compact, chassis mount package designed for easy installation. Outputting 45 W of continuous power, these single output, encapsulated modules feature 4 kVac isolation, a universal 85 ~ 264 Vac input voltage range, and a wide operating temperature range from -40 to 70°C, making them ideal for industrial control and automation applications where the convenience of chassis mounting is required.

Specifications

  • Input Voltage (Vac)
     
    85 ~ 264
  • Package Type
     
    Encapsulated
  • Mounting Style
     
    Chassis
  • Grade
     
    Commercial
  • Safety Standards
     
    62368
  • Dimensions LxWxH (in)
     
    5.315 x 2.756 x 1.492
  • Dimensions LxWxH (mm)
     
    135 x 70 x 37.9
  • Protections
     
    Over Current, Over Voltage, Short Circuit

ALL MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model Stock Check Sample Request RFQ
PSK-45-5-T 40 5 8 UL/cUL, CE 3D Model Stock Check PSK-45-5-T Sample Request Request a Quote
PSK-45-12-T 45.6 12 3.8 UL/cUL, CE 3D Model Stock Check PSK-45-12-T Sample Request Request a Quote
PSK-45-15-T 45 15 3 UL/cUL, CE 3D Model Stock Check PSK-45-15-T Sample Request Request a Quote
PSK-45-24-T 45.6 24 1.9 UL/cUL, CE 3D Model Stock Check PSK-45-24-T Sample Request Request a Quote
PSK-45-48-T 45 48 0.94 UL/cUL, CE 3D Model Stock Check PSK-45-48-T Sample Request Request a Quote