Chassis Mount Ac-Dc Power Supply
The PSK-60-T series is a family of encapsulated ac-dc power supplies housed in a compact, chassis mount package designed for easy installation. Outputting 60 W of continuous power, these single output, encapsulated modules feature 4 kVac isolation, a universal 85 ~ 264 Vac input voltage range, and a wide operating temperature range from -40 to 70°C, making them ideal for industrial control and automation applications where the convenience of chassis mounting is required.
Model Number | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|
PSK-60-5-T | 50 | 5 | 10 | UL/cUL, CE |
PSK-60-12-T | 60 | 12 | 5 | UL/cUL, CE |
PSK-60-15-T | 60 | 15 | 4 | UL/cUL, CE |
PSK-60-24-T | 60 | 24 | 2.5 | UL/cUL, CE |
PSK-60-48-T | 60 | 48 | 1.25 | UL/cUL, CE |