PSK-S10C-T Series

10 W, Single Output, Encapsulated, Chassis Mount, Ac-Dc Power Supply

PSK-S10C-T Series
PSK-S10C-T Series Alternate View

The PSK-S10C-T series is a family of encapsulated ac-dc power supplies housed in a compact, chassis mount package designed for easy installation. Outputting 10 W of continuous power, these single output, encapsulated modules feature 4 kVac isolation and a wide operating temperature range from -40 to 70°C, making them ideal for industrial control and automation applications where the convenience of chassis mounting is required.

Features


  • Universal input (85~264 Vac)
  • 4,000 Vac isolation
  • -40 to +70°C temperature range
  • Over voltage, over current, and short circuit protections
  • Meets 62368-1 safety certification
  • Meets EN 55032/CISPR32 Class B conducted/radiated emissions

Specifications


  • Input Voltage (Vac)
     
    85 ~ 264
  • Package Type
     
    Encapsulated
  • Mounting Style
     
    Chassis
  • Grade
     
    Commercial
  • Dimensions LxWxH (mm)
     
    76 x 31.5 x 27.8
  • Dimensions LxWxH (in)
     
    2.99 x 1.24 x 1.094
  • Safety Standards
     
    62368-1

AVAILABLE MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model Stock Check Sample Request RFQ
PSK-S10C-3-T 6.6 3.3 2 UL/cUL, CE 3D Model Stock Check PSK-S10C-3-T Sample Request Request a Quote
PSK-S10C-5-T 10 5 2 UL/cUL, CE 3D Model Stock Check PSK-S10C-5-T Sample Request Request a Quote
PSK-S10C-9-T 10 9 1.1 UL/cUL, CE 3D Model Stock Check PSK-S10C-9-T Sample Request Request a Quote
PSK-S10C-12-T 10 12 0.9 UL/cUL, CE 3D Model Stock Check PSK-S10C-12-T Sample Request Request a Quote
PSK-S10C-15-T 10 15 0.7 UL/cUL, CE 3D Model Stock Check PSK-S10C-15-T Sample Request Request a Quote
PSK-S10C-24-T 10 24 0.45 UL/cUL, CE 3D Model Stock Check PSK-S10C-24-T Sample Request Request a Quote