The PSK-S10C-T series is a family of encapsulated ac-dc power supplies housed in a compact, chassis mount package designed for easy installation. Outputting 10 W of continuous power, these single output, encapsulated modules feature 4 kVac isolation and a wide operating temperature range from -40 to 70°C, making them ideal for industrial control and automation applications where the convenience of chassis mounting is required.
Model Number | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals | |||
---|---|---|---|---|---|---|---|
PSK-S10C-24-T | 10 | 24 | 0.45 | UL/cUL, CE | |||
* Discontinued Model | Recommended Replacement | ||||||
PSK-S10C-24-T | PSK-10D-24-T |