Discontinued

PSK-S15C-T Series

Chassis Mount Ac-Dc Power Supply

This product has been discontinued. If you have any questions or concerns, please contact our sales team.

PSK-S15C-T Series
PSK-S15C-T Series Side View

Overview

Specifications

  • Input Voltage (Vac)
     
    85 ~ 264
  • Package Type
     
    Encapsulated
  • Mounting Style
     
    Chassis
  • Grade
     
    Commercial
  • Safety Standards
     
    62368
  • Dimensions LxWxH (in)
     
    2.992 x 1.24 x 1.272
  • Dimensions LxWxH (mm)
     
    76 x 315 x 32.3
  • Protections
     
    Over Current, Over Voltage, Short Circuit

ALL MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals Stock Check
PSK-S15C-3-T 8.9 3.3 2.7 CE, UL/cUL Stock Check PSK-S15C-3-T
PSK-S15C-5-T 13.5 5 2.7 UL/cUL, CE Stock Check PSK-S15C-5-T
PSK-S15C-9-T 15 9 1.66 UL/cUL, CE Stock Check PSK-S15C-9-T
PSK-S15C-12-T 15 12 1.25 UL/cUL, CE Stock Check PSK-S15C-12-T
PSK-S15C-15-T 15 15 1 UL/cUL, CE Stock Check PSK-S15C-15-T
PSK-S15C-24-T 15 24 0.625 UL/cUL, CE Stock Check PSK-S15C-24-T