Discontinued

PSK-S25D-T Series

Chassis Mount Ac-Dc Power Supply

This product has been discontinued. If you have any questions or concerns, please contact our sales team.

PSK-S25D-T Series
PSK-S25D-T Series
PSK-S25D-T Series - Alternate View

Overview

Specifications

  • Input Voltage (Vac)
     
    85 ~ 264
  • Package Type
     
    Encapsulated
  • Mounting Style
     
    Chassis
  • Grade
     
    Commercial
  • Safety Standards
     
    62368
  • Dimensions LxWxH (in)
     
    3.783 x 2.126 x 1.26
  • Dimensions LxWxH (mm)
     
    96.1 x 54 x 32
  • Protections
     
    Over Current, Over Voltage, Short Circuit

ALL MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals Stock Check
PSK-S25D-3-T 13.53 3.3 4.1 UL/cUL, CE Stock Check PSK-S25D-3-T
PSK-S25D-5-T 20.5 5 4.1 UL/cUL, CE Stock Check PSK-S25D-5-T
PSK-S25D-9-T 25 9 2.5 UL/cUL, CE Stock Check PSK-S25D-9-T
PSK-S25D-12-T 25 12 2.1 UL/cUL, CE Stock Check PSK-S25D-12-T
PSK-S25D-15-T 25 15 1.6 UL/cUL, CE Stock Check PSK-S25D-15-T
PSK-S25D-24-T 25 24 1.1 UL/cUL, CE Stock Check PSK-S25D-24-T
PSK-S25D-48-T 25 48 0.5 UL/cUL, CE Stock Check PSK-S25D-48-T