Discontinued

PSK-S3-T Series

Chassis Mount Ac-Dc Power Supply

This product has been discontinued. If you have any questions or concerns, please contact our sales team.

PSK-S3-T Series
PSK-S3-T Series
PSK-S3-T Series Side View

Overview

Specifications

  • Input Voltage (Vac)
     
    85 ~ 264
  • Package Type
     
    Encapsulated
  • Mounting Style
     
    Chassis
  • Grade
     
    Commercial
  • Safety Standards
     
    62368
  • Dimensions LxWxH (in)
     
    2.99 x 1.24 x 1.05
  • Dimensions LxWxH (mm)
     
    76 x 31.5 x 26.8
  • Protections
     
    Over Current, Over Voltage, Short Circuit

ALL MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals Stock Check
PSK-S3-3-T 2.3 3.3 0.7 UL/cUL, CE --
PSK-S3-5-T 3 5 0.6 UL/cUL, CE Stock Check PSK-S3-5-T
PSK-S3-9-T 3 9 0.33 UL/cUL, CE Stock Check PSK-S3-9-T
PSK-S3-12-T 3 12 0.25 UL/cUL, CE Stock Check PSK-S3-12-T
PSK-S3-15-T 3 15 0.2 UL/cUL, CE Stock Check PSK-S3-15-T
PSK-S3-24-T 3 24 0.125 UL/cUL, CE Stock Check PSK-S3-24-T