Chassis Mount Ac-Dc Power Supply
The PSK-S6C-T series is a family of encapsulated ac-dc power supplies housed in a compact, chassis mount package designed for easy installation. Outputting 6 W of continuous power, these single output, encapsulated modules feature 4 kVac isolation and a wide operating temperature range from -40 to 70°C, making them ideal for industrial control and automation applications where the convenience of chassis mounting is required.
Model Number | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|
PSK-S6C-3-T | 4.1 | 3.3 | 1.25 | UL/cUL, CE |
PSK-S6C-5-T | 6 | 5 | 1.2 | UL/cUL, CE |
PSK-S6C-9-T | 6 | 9 | 0.66 | UL/cUL, CE |
PSK-S6C-12-T | 6 | 12 | 0.5 | UL/cUL, CE |
PSK-S6C-15-T | 6 | 15 | 0.4 | UL/cUL, CE |
PSK-S6C-24-T | 6 | 24 | 0.25 | UL/cUL, CE |