300 W, Dual Output, PFC, Metal Case w/Fan, Chassis Mount, Ac-Dc Power Supply
The VF-D320 dual output ac-dc power supply series is designed with maximum flexibility in mind. Featuring three compact case styles, a wide range of available voltages, and optional low leakage current, this series is ideally suited for a range of information technology, datacom, wireless, and industrial applications.
Model Number | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|
VF-D320-D512A-CFS | 250 | 5/ 12 | 30/ 16.67 | GS, UL/cUL, CE |
VF-D320-D524A-CFS | 250 | 5/ 24 | 30/ 8.33 | GS, UL/cUL, CE |
VF-D320-D548A-CFS | 250 | 5/ 48 | 30/ 4.16 | GS, UL/cUL, CE |
VF-D320-D1224A-CFS | 300 | 12/ 24 | 16.67/ 8.33 | GS, UL/cUL, CE |