Chassis Mount Ac-Dc Power Supply
The VF-S250 ac-dc power supply series was designed with maximum flexibility in mind. Featuring two compact case styles, a wide range of available voltages, and optional low leakage current, this series is ideally suited for a range of information technology, datacom, wireless, and industrial applications.
Model Number | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|
VF-S250-05A | 200 | 5 | 40 | GS, UL/cUL, CE |
VF-S250-09A | 225 | 9 | 25 | GS, UL/cUL, CE |
VF-S250-12A | 250 | 12 | 20.83 | GS, UL/cUL, CE |
VF-S250-15A | 250 | 15 | 16.67 | GS, UL/cUL, CE |
VF-S250-18A | 250 | 18 | 13.89 | GS, UL/cUL, CE |
VF-S250-24A | 250 | 24 | 10.42 | GS, UL/cUL, CE |
VF-S250-28A | 250 | 28 | 8.93 | GS, UL/cUL, CE |
VF-S250-36A | 250 | 36 | 6.93 | GS, UL/cUL, CE |
VF-S250-48A | 250 | 48 | 5.21 | GS, UL/cUL, CE |
VF-S250-54A | 250 | 54 | 4.63 | GS, UL/cUL, CE |