The VF-S320 ac-dc power supply series was designed with maximum flexibility in mind. Featuring three compact case styles, a wide range of available voltages, and optional low leakage current, this series is ideally suited for a range of information technology, datacom, wireless, and industrial applications.
Model Number | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals | ||||
---|---|---|---|---|---|---|---|---|
VF-S320-09A-CFS | 262 | 9 | 29.1 | GS, UL/cUL, CE | ||||
VF-S320-12A-CFS | 320 | 12 | 26.67 | GS, UL/cUL, CE | ||||
VF-S320-15A-CFS | 320 | 15 | 21.33 | GS, UL/cUL, CE | ||||
VF-S320-18A-CFS | 320 | 18 | 17.78 | GS, UL/cUL, CE | ||||
VF-S320-24A-CFS | 320 | 24 | 13.33 | GS, UL/cUL, CE | ||||
VF-S320-28A-CFS | 320 | 28 | 11.43 | GS, UL/cUL, CE | ||||
VF-S320-36A-CFS | 320 | 36 | 8.89 | GS, UL/cUL, CE | ||||
VF-S320-48A-CFS | 320 | 48 | 6.67 | GS, UL/cUL, CE | ||||
VF-S320-54A-CFS | 320 | 54 | 5.93 | GS, UL/cUL, CE | ||||
* Discontinued Model | Recommended Replacement | |||||||
VF-S320-09A-CFS | No direct replacement |