Active

VGD-35 Series

Chassis Mount Ac-Dc Power Supply

VGD-35 Series
VGD-35 Series Alternate Image

Overview

  • 32 ~ 35 W
  • 85 ~ 264 Vac input (universal)
  • Dual regulated outputs
  • Meets EN 55032/CISPR32 Class B conducted/radiated emissions

Safety & Compliance

  • Safety Standards - 60335, 62368
  • Safety Approvals - CE, UL/cUL

Documents

Description

The VGD-35 is a 35 W, dual output, ac-dc power supply housed in a compact metal case. This chassis mount power supply features a low 30 mm profile, -30 to +70°C operating temperature range, and short circuit, over current and over voltage protections. The rugged, commercially-graded, VGD-35 is ideal for reducing standby power usage in industrial applications.

Specifications

  • Input Voltage (Vac)
     
    85 ~ 264
  • Package Type
     
    Metal Case
  • Mounting Style
     
    Chassis
  • Grade
     
    Commercial
  • Safety Standards
     
    60335, 62368
  • Dimensions LxWxH (in)
     
    3.9 x 3.82 x 1.18
  • Dimensions LxWxH (mm)
     
    99 x 97 x 30
  • Protections
     
    Over Voltage, Overload, Short Circuit

ALL MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model Stock Check Sample Request RFQ
VGD-35-D512 32 5/ 12 4/ 1 CE, UL/cUL 3D Model Stock Check VGD-35-D512 Sample Request Request a Quote
VGD-35-D524 35 5/ 24 2.2/ 1 CE, UL/cUL 3D Model Stock Check VGD-35-D524 Sample Request Request a Quote