The VGD-75 is a 75 W, dual output, ac-dc power supply housed in a compact metal case. This chassis mount power supply features a low 30 mm profile, -30 to +70°C operating temperature range, and short circuit, over current and over voltage protections. The rugged, commercially-graded, VGD-75 is ideal for reducing standby power usage in industrial applications.
Model Number | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|
VGD-75-D512 | 71 | 5/ 12 | 7/ 3 | UL/cUL, CE |
VGD-75-D524 | 73 | 5/ 24 | 5/ 2 | UL/cUL, CE |