Chassis Mount Ac-Dc Power Supply
The VGS-100C series is an ac-dc power supply in a compact metal case that can deliver up to 110 W. This internal ac-dc power supply is 62368 certified and is additionally designed to meet 61558, 60335, and GB4943 system requirements. Featuring a universal input range and additional conformal coating or terminal cover options, this rugged, convection-cooled unit is ideal for reducing standby power usage in industrial applications.
Model Number | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|
VGS-100C-5 | 90 | 5 | 18 | UL/cUL, CE, CB |
VGS-100C-12 | 102 | 12 | 8.5 | UL/cUL, CE, CB |
VGS-100C-15 | 105 | 15 | 7 | UL/cUL, CE, CB |
VGS-100C-24 | 108 | 24 | 4.5 | UL/cUL, CE, CB |
VGS-100C-36 | 100.8 | 36 | 2.8 | UL/cUL, CE, CB |
VGS-100C-48 | 110.4 | 48 | 2.3 | UL/cUL, CE, CB |