The VGS-100D series is a 100 W ac-dc power supply housed in a compact metal case. Featuring a low 30 mm profile, active power factor correction, and additional conformal coating or terminal cover options, this rugged, convection-cooled unit is ideal for reducing standby power usage in industrial applications.
Model Number | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|
VGS-100D-12 | 102 | 12 | 8.5 | UL/cUL, CE |
VGS-100D-15 | 100.5 | 15 | 6.7 | UL/cUL, CE |
VGS-100D-24 | 100.8 | 24 | 4.2 | UL/cUL, CE |
VGS-100D-48 | 100.8 | 48 | 2.1 | UL/cUL, CE |