The VGS-150D series is a 150 W ac-dc power supply housed in a compact metal case. Featuring a low 30 mm profile, active power factor correction, and additional conformal coating or terminal cover options, this rugged, convection-cooled unit is ideal for reducing standby power usage in industrial applications.
Model Number | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|
VGS-150D-12 | 150 | 12 | 12.5 | UL/cUL, CE |
VGS-150D-15 | 150 | 15 | 10 | UL/cUL, CE |
VGS-150D-24 | 151.2 | 24 | 6.3 | UL/cUL, CE |
VGS-150D-48 | 153.6 | 48 | 3.2 | UL/cUL, CE |