Active

VGS-150D Series

Chassis Mount Ac-Dc Power Supply

VGS-150D Series
VGS-150D Alternate View
VGS-150D Series with terminal cover

Overview

  • 150 ~ 153 W
  • 85 ~ 305 Vac input (wide)
  • 12 ~ 48 Vdc Output Options
  • Active power factor correction (PFC)
  • Output trim
  • Remote on/off control
  • Meets EN 55032/CISPR32 Class B conducted/radiated emissions
  • Input over voltage category III design
  • Input surge resilience (300 Vac, 5 seconds)

Safety & Compliance

  • Safety Standards - 60335, 61558, 62368
  • Safety Approvals - CE, UL/cUL

Documents

Description

The VGS-150D series is a 150 W ac-dc power supply housed in a compact metal case. Featuring a low 30 mm profile, active power factor correction, and additional conformal coating or terminal cover options, this rugged, convection-cooled unit is ideal for reducing standby power usage in industrial applications.

Specifications

  • Input Voltage (Vac)
     
    85 ~ 305
  • Package Type
     
    Metal Case
  • Mounting Style
     
    Chassis
  • Grade
     
    Commercial
  • Safety Standards
     
    60335, 61558, 62368
  • Dimensions LxWxH (in)
     
    7.05 x 3.9 x 1.18
  • Dimensions LxWxH (mm)
     
    179 x 99 x 30
  • Protections
     
    Over Current, Over Temperature, Over Voltage, Short Circuit

Options

  • Terminal cover
  • Conformal coating

ALL MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model Stock Check Sample Request RFQ
VGS-150D-12 150 12 12.5 UL/cUL, CE 3D Model Stock Check VGS-150D-12 Sample Request Request a Quote
VGS-150D-15 150 15 10 UL/cUL, CE 3D Model Stock Check VGS-150D-15 Sample Request Request a Quote
VGS-150D-24 151.2 24 6.3 UL/cUL, CE 3D Model Stock Check VGS-150D-24 Sample Request Request a Quote
VGS-150D-48 153.6 48 3.2 UL/cUL, CE 3D Model Stock Check VGS-150D-48 Sample Request Request a Quote